IESNA:LM-63-2002
[TEST]P1390083
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6A-835-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 6xLight Square PACKAGE 80CRI 3500K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15753.4
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 162.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
58.1 53.3 58.1 67.8 77.5 87.2 96.9 106.6 116.3 130.8 150.2 184.1 247.1 305.3 305.3 300.4 315.0 344.0 431.3 780.2 1221.1 1327.7 1196.9 1012.8 760.8 620.3 547.6 508.8 489.4 455.5 407.0 295.6 116.3 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 58.1 67.8 77.5 87.2 92.1 101.8 106.6 121.1 130.8 155.1 193.8 237.4 242.3 237.4 232.6 247.1 290.7 470.0 692.9 755.9 702.6 625.1 518.5 460.3 436.1 421.6 411.9 392.5 348.9 271.4 130.8 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 58.1 63.0 72.7 82.4 87.2 96.9 96.9 106.6 116.3 130.8 140.5 169.6 179.3 174.4 155.1 150.2 155.1 159.9 164.8 184.1 213.2 237.4 276.2 305.3 324.7 339.2 334.4 329.5 290.7 247.1 140.5 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 58.1 63.0 72.7 77.5 82.4 92.1 92.1 101.8 106.6 121.1 126.0 150.2 155.1 155.1 140.5 135.7 140.5 140.5 145.4 159.9 184.1 203.5 232.6 261.7 276.2 285.9 285.9 290.7 266.5 232.6 140.5 38.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 58.1 63.0 67.8 77.5 82.4 87.2 87.2 92.1 96.9 106.6 116.3 130.8 135.7 135.7 126.0 126.0 126.0 126.0 126.0 135.7 150.2 164.8 193.8 213.2 227.7 237.4 237.4 247.1 242.3 218.1 145.4 43.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 53.3 58.1 67.8 72.7 77.5 77.5 77.5 87.2 87.2 96.9 101.8 106.6 111.5 111.5 106.6 111.5 106.6 106.6 106.6 111.5 121.1 130.8 150.2 169.6 174.4 184.1 189.0 208.4 213.2 198.7 145.4 48.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 53.3 58.1 63.0 67.8 72.7 72.7 72.7 77.5 77.5 82.4 87.2 87.2 87.2 92.1 92.1 96.9 92.1 87.2 87.2 87.2 87.2 92.1 106.6 121.1 126.0 130.8 140.5 164.8 189.0 184.1 145.4 53.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 53.3 58.1 63.0 63.0 67.8 67.8 67.8 72.7 72.7 77.5 82.4 82.4 82.4 82.4 82.4 87.2 87.2 82.4 82.4 82.4 82.4 87.2 101.8 116.3 121.1 126.0 135.7 150.2 164.8 159.9 126.0 48.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 53.3 58.1 58.1 63.0 67.8 67.8 67.8 67.8 67.8 72.7 72.7 72.7 72.7 77.5 77.5 77.5 77.5 77.5 77.5 77.5 77.5 82.4 96.9 111.5 116.3 121.1 126.0 135.7 140.5 135.7 106.6 48.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 48.5 53.3 58.1 58.1 63.0 63.0 63.0 63.0 63.0 67.8 67.8 67.8 67.8 67.8 67.8 67.8 72.7 67.8 72.7 72.7 72.7 77.5 87.2 101.8 111.5 116.3 121.1 116.3 111.5 106.6 87.2 43.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 48.5 53.3 53.3 53.3 58.1 58.1 58.1 58.1 58.1 63.0 58.1 58.1 58.1 58.1 58.1 58.1 63.0 63.0 67.8 67.8 67.8 72.7 82.4 96.9 106.6 111.5 111.5 101.8 87.2 82.4 67.8 38.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 48.5 53.3 53.3 53.3 53.3 53.3 53.3 53.3 53.3 58.1 53.3 53.3 53.3 53.3 53.3 53.3 58.1 58.1 63.0 63.0 63.0 67.8 77.5 87.2 92.1 96.9 92.1 82.4 72.7 67.8 53.3 29.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 48.5 48.5 48.5 53.3 53.3 53.3 53.3 53.3 53.3 53.3 53.3 53.3 48.5 48.5 48.5 48.5 53.3 48.5 53.3 58.1 63.0 67.8 72.7 77.5 77.5 77.5 72.7 67.8 58.1 48.5 38.8 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 43.6 48.5 48.5 48.5 48.5 48.5 48.5 48.5 48.5 48.5 48.5 48.5 43.6 43.6 43.6 43.6 43.6 43.6 48.5 48.5 58.1 63.0 67.8 67.8 63.0 63.0 53.3 48.5 38.8 33.9 19.4 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 43.6 43.6 43.6 48.5 43.6 43.6 43.6 43.6 43.6 43.6 43.6 43.6 38.8 38.8 38.8 38.8 38.8 33.9 38.8 43.6 53.3 58.1 63.0 58.1 48.5 43.6 33.9 29.1 24.2 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 43.6 43.6 43.6 48.5 43.6 43.6 43.6 43.6 38.8 38.8 38.8 38.8 33.9 33.9 33.9 33.9 33.9 33.9 33.9 38.8 43.6 43.6 48.5 43.6 38.8 33.9 24.2 24.2 19.4 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 43.6 43.6 43.6 43.6 43.6 38.8 38.8 38.8 38.8 38.8 33.9 33.9 29.1 29.1 29.1 29.1 33.9 33.9 33.9 29.1 33.9 29.1 33.9 29.1 24.2 24.2 19.4 14.5 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 38.8 38.8 38.8 43.6 38.8 38.8 38.8 38.8 33.9 33.9 29.1 29.1 24.2 24.2 19.4 24.2 29.1 29.1 29.1 24.2 19.4 14.5 14.5 14.5 14.5 9.7 9.7 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 38.8 38.8 38.8 38.8 38.8 33.9 33.9 33.9 29.1 29.1 24.2 24.2 19.4 19.4 14.5 19.4 24.2 29.1 24.2 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 38.8 38.8 38.8 38.8 38.8 33.9 33.9 33.9 29.1 24.2 19.4 19.4 14.5 14.5 9.7 14.5 19.4 24.2 19.4 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 38.8 38.8 38.8 38.8 38.8 33.9 33.9 29.1 24.2 24.2 19.4 19.4 14.5 9.7 9.7 9.7 14.5 14.5 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 38.8 38.8 33.9 33.9 33.9 29.1 29.1 29.1 24.2 19.4 14.5 14.5 9.7 4.8 4.8 4.8 4.8 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 38.8 38.8 33.9 33.9 33.9 29.1 29.1 24.2 19.4 14.5 9.7 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 38.8 38.8 33.9 33.9 33.9 29.1 29.1 24.2 19.4 9.7 9.7 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 38.8 38.8 33.9 33.9 33.9 29.1 29.1 19.4 14.5 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 33.9 33.9 29.1 29.1 29.1 24.2 24.2 19.4 14.5 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 33.9 33.9 29.1 29.1 29.1 24.2 24.2 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 33.9 33.9 29.1 29.1 29.1 24.2 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 33.9 33.9 29.1 29.1 24.2 24.2 19.4 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 33.9 29.1 24.2 24.2 24.2 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 33.9 29.1 24.2 24.2 19.4 19.4 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 33.9 29.1 24.2 24.2 19.4 19.4 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 33.9 29.1 24.2 24.2 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 29.1 24.2 19.4 19.4 14.5 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 29.1 24.2 19.4 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 29.1 24.2 19.4 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 29.1 24.2 19.4 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 29.1 24.2 19.4 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 29.1 24.2 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 29.1 24.2 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 29.1 24.2 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 29.1 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 29.1 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 29.1 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 29.1 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 33.9 24.2 19.4 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 29.1 24.2 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 29.1 24.2 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 29.1 24.2 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 38.8 29.1 24.2 19.4 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 33.9 29.1 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 33.9 29.1 24.2 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 43.6 33.9 29.1 24.2 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 38.8 33.9 29.1 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 48.5 38.8 33.9 29.1 24.2 19.4 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 43.6 38.8 33.9 24.2 19.4 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 43.6 38.8 33.9 29.1 24.2 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 48.5 43.6 38.8 33.9 29.1 19.4 14.5 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 53.3 48.5 43.6 38.8 33.9 24.2 19.4 14.5 9.7 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 63.0 53.3 48.5 43.6 38.8 33.9 29.1 24.2 14.5 9.7 9.7 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 63.0 58.1 53.3 48.5 43.6 38.8 33.9 29.1 19.4 14.5 9.7 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 67.8 63.0 58.1 53.3 48.5 43.6 38.8 33.9 24.2 19.4 14.5 14.5 9.7 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 67.8 63.0 58.1 53.3 48.5 48.5 43.6 33.9 29.1 19.4 19.4 14.5 14.5 9.7 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 63.0 58.1 53.3 53.3 48.5 38.8 33.9 24.2 24.2 19.4 19.4 14.5 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 9.7 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 63.0 58.1 58.1 53.3 48.5 43.6 33.9 29.1 24.2 19.4 19.4 14.5 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 9.7 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 63.0 63.0 58.1 58.1 53.3 48.5 38.8 33.9 29.1 24.2 24.2 19.4 19.4 14.5 14.5 14.5 14.5 14.5 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 4.8 9.7 9.7 9.7 9.7 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 72.7 67.8 63.0 63.0 58.1 58.1 48.5 43.6 33.9 29.1 29.1 24.2 19.4 19.4 19.4 14.5 14.5 14.5 14.5 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 9.7 9.7 9.7 14.5 14.5 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 72.7 67.8 67.8 63.0 63.0 58.1 53.3 43.6 38.8 33.9 29.1 29.1 24.2 24.2 19.4 19.4 19.4 19.4 19.4 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 9.7 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 72.7 67.8 67.8 63.0 63.0 63.0 53.3 48.5 38.8 33.9 33.9 29.1 24.2 24.2 19.4 19.4 19.4 19.4 19.4 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 9.7 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 72.7 67.8 67.8 63.0 63.0 63.0 58.1 53.3 43.6 38.8 33.9 33.9 29.1 29.1 24.2 24.2 24.2 24.2 19.4 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 9.7 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 72.7 72.7 72.7 67.8 67.8 67.8 58.1 53.3 48.5 38.8 38.8 33.9 29.1 29.1 24.2 24.2 24.2 24.2 24.2 19.4 19.4 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 72.7 72.7 72.7 67.8 67.8 67.8 63.0 58.1 48.5 43.6 38.8 38.8 33.9 33.9 29.1 29.1 29.1 29.1 24.2 19.4 19.4 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 72.7 72.7 72.7 67.8 67.8 67.8 63.0 58.1 53.3 43.6 38.8 38.8 33.9 33.9 29.1 29.1 29.1 29.1 24.2 19.4 19.4 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 72.7 72.7 72.7 67.8 67.8 67.8 63.0 58.1 53.3 43.6 43.6 38.8 38.8 33.9 33.9 33.9 33.9 29.1 29.1 24.2 19.4 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 72.7 72.7 72.7 67.8 67.8 67.8 67.8 58.1 53.3 48.5 43.6 43.6 38.8 38.8 33.9 33.9 33.9 33.9 29.1 24.2 24.2 19.4 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 67.8 67.8 67.8 67.8 67.8 58.1 53.3 48.5 48.5 43.6 43.6 38.8 38.8 38.8 38.8 33.9 33.9 29.1 24.2 19.4 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 67.8 67.8 67.8 67.8 67.8 58.1 53.3 48.5 48.5 43.6 43.6 38.8 38.8 38.8 38.8 33.9 33.9 29.1 24.2 19.4 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 67.8 67.8 67.8 67.8 67.8 58.1 53.3 48.5 48.5 43.6 43.6 43.6 43.6 43.6 43.6 38.8 38.8 33.9 29.1 24.2 19.4 19.4 19.4 19.4 19.4 19.4 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 67.8 67.8 67.8 63.0 63.0 58.1 53.3 53.3 53.3 48.5 48.5 43.6 43.6 43.6 48.5 48.5 43.6 38.8 33.9 29.1 24.2 24.2 19.4 19.4 24.2 19.4 19.4 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 63.0 63.0 63.0 63.0 63.0 58.1 53.3 53.3 53.3 48.5 48.5 48.5 48.5 48.5 48.5 53.3 48.5 38.8 33.9 29.1 24.2 24.2 24.2 24.2 24.2 24.2 19.4 14.5 14.5 9.7 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 63.0 63.0 63.0 58.1 58.1 58.1 53.3 53.3 53.3 48.5 48.5 48.5 48.5 48.5 53.3 58.1 53.3 43.6 38.8 33.9 29.1 29.1 24.2 24.2 29.1 24.2 19.4 14.5 14.5 9.7 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 63.0 63.0 63.0 58.1 58.1 58.1 53.3 53.3 53.3 53.3 53.3 53.3 53.3 53.3 58.1 58.1 58.1 48.5 48.5 48.5 43.6 43.6 38.8 33.9 38.8 33.9 29.1 24.2 19.4 14.5 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 63.0 63.0 63.0 63.0 58.1 58.1 58.1 58.1 58.1 53.3 53.3 58.1 58.1 58.1 58.1 63.0 58.1 58.1 58.1 63.0 63.0 58.1 48.5 48.5 43.6 38.8 33.9 29.1 24.2 14.5 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 67.8 67.8 63.0 63.0 63.0 63.0 63.0 58.1 58.1 58.1 58.1 58.1 58.1 58.1 58.1 58.1 58.1 63.0 63.0 63.0 63.0 67.8 77.5 77.5 67.8 63.0 58.1 53.3 48.5 43.6 38.8 24.2 19.4 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 67.8 67.8 63.0 63.0 63.0 63.0 63.0 58.1 58.1 58.1 58.1 58.1 58.1 58.1 63.0 63.0 63.0 63.0 63.0 63.0 67.8 77.5 92.1 92.1 82.4 72.7 67.8 58.1 53.3 48.5 43.6 29.1 19.4 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 67.8 67.8 63.0 63.0 63.0 67.8 63.0 63.0 63.0 63.0 63.0 63.0 63.0 63.0 67.8 67.8 67.8 67.8 67.8 67.8 72.7 82.4 92.1 96.9 92.1 87.2 82.4 77.5 72.7 63.0 58.1 43.6 29.1 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 67.8 67.8 67.8 67.8 63.0 63.0 67.8 67.8 67.8 67.8 67.8 72.7 72.7 72.7 72.7 77.5 77.5 82.4 87.2 96.9 101.8 101.8 101.8 101.8 92.1 87.2 82.4 77.5 63.0 38.8 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 67.8 67.8 72.7 67.8 67.8 67.8 67.8 67.8 67.8 67.8 67.8 72.7 72.7 77.5 77.5 82.4 82.4 87.2 87.2 96.9 101.8 111.5 116.3 116.3 111.5 106.6 96.9 92.1 77.5 48.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 67.8 67.8 67.8 67.8 72.7 67.8 67.8 67.8 72.7 72.7 72.7 72.7 72.7 77.5 77.5 82.4 82.4 87.2 87.2 92.1 92.1 96.9 106.6 121.1 130.8 130.8 126.0 121.1 111.5 106.6 92.1 58.1 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 72.7 72.7 72.7 72.7 77.5 72.7 72.7 72.7 77.5 77.5 77.5 77.5 82.4 87.2 87.2 92.1 92.1 92.1 92.1 96.9 96.9 101.8 116.3 130.8 135.7 140.5 140.5 140.5 140.5 135.7 111.5 58.1 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 72.7 72.7 72.7 77.5 77.5 77.5 77.5 77.5 82.4 87.2 87.2 87.2 87.2 92.1 96.9 101.8 96.9 96.9 96.9 101.8 101.8 106.6 121.1 135.7 145.4 150.2 150.2 159.9 169.6 159.9 135.7 63.0 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 77.5 77.5 77.5 77.5 82.4 82.4 82.4 82.4 87.2 92.1 92.1 92.1 96.9 101.8 101.8 106.6 106.6 101.8 96.9 101.8 101.8 111.5 130.8 145.4 150.2 155.1 164.8 179.3 193.8 189.0 155.1 63.0 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 77.5 77.5 77.5 82.4 82.4 87.2 87.2 87.2 92.1 96.9 96.9 96.9 101.8 106.6 111.5 116.3 111.5 106.6 101.8 106.6 106.6 116.3 135.7 150.2 155.1 164.8 174.4 198.7 222.9 213.2 174.4 63.0 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 77.5 77.5 82.4 87.2 87.2 92.1 92.1 96.9 101.8 106.6 111.5 116.3 126.0 126.0 126.0 130.8 126.0 126.0 121.1 130.8 145.4 155.1 179.3 193.8 198.7 208.4 213.2 227.7 237.4 218.1 164.8 58.1 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 82.4 82.4 92.1 92.1 96.9 101.8 106.6 111.5 121.1 126.0 140.5 150.2 145.4 145.4 145.4 140.5 145.4 145.4 155.1 184.1 198.7 222.9 237.4 247.1 252.0 252.0 256.8 252.0 222.9 150.2 58.1 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 82.4 87.2 92.1 96.9 101.8 106.6 111.5 121.1 130.8 140.5 159.9 169.6 164.8 159.9 155.1 155.1 159.9 164.8 179.3 218.1 237.4 261.7 281.1 290.7 295.6 285.9 281.1 266.5 227.7 140.5 53.3 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 82.4 87.2 96.9 101.8 106.6 111.5 121.1 130.8 140.5 155.1 179.3 193.8 184.1 174.4 169.6 169.6 179.3 184.1 203.5 256.8 276.2 305.3 324.7 334.4 339.2 324.7 310.1 281.1 232.6 126.0 48.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 87.2 92.1 101.8 106.6 116.3 121.1 135.7 150.2 169.6 203.5 242.3 252.0 247.1 242.3 256.8 324.7 479.7 625.1 717.2 755.9 722.0 576.6 508.8 465.2 441.0 407.0 373.1 324.7 232.6 116.3 48.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 87.2 92.1 101.8 111.5 121.1 130.8 145.4 164.8 193.8 247.1 305.3 310.1 305.3 310.1 344.0 474.9 780.2 1061.2 1230.8 1250.2 1167.8 848.0 688.1 591.2 537.9 484.6 431.3 363.4 232.6 106.6 43.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 92.1 96.9 106.6 116.3 130.8 145.4 164.8 208.4 290.7 411.9 499.1 542.7 596.0 688.1 896.5 1424.6 2355.0 3396.8 3687.6 3387.1 2776.6 2185.4 1628.2 1206.6 896.5 688.1 533.0 421.6 232.6 116.3 43.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 92.1 96.9 111.5 121.1 140.5 155.1 184.1 252.0 382.8 576.6 688.1 770.5 881.9 1061.2 1448.9 2374.4 3929.9 5732.5 6144.4 5519.3 4385.4 3522.8 2568.2 1822.0 1255.0 891.6 634.8 479.7 227.7 121.1 43.6 4.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 92.1 101.8 116.3 126.0 150.2 189.0 290.7 479.7 751.1 1051.5 1308.3 1540.9 1807.4 2161.2 2897.7 4627.7 7036.0 9076.0 9487.9 8833.7 7733.7 6939.1 5950.5 4811.8 3362.9 2040.0 1138.7 615.4 252.0 130.8 48.5 4.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 92.1 101.8 116.3 130.8 164.8 218.1 402.2 712.3 1119.4 1526.4 1928.6 2306.6 2728.1 3261.2 4351.4 6880.9 10142.1 12419.5 12831.4 12143.3 11077.3 10355.3 9332.8 7801.6 5466.0 3188.5 1637.8 746.2 271.4 140.5 48.5 4.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 92.1 106.6 121.1 135.7 174.4 252.0 508.8 940.1 1487.6 2001.3 2544.0 3077.0 3653.7 4356.3 5800.3 9134.2 13243.3 15763.1 16170.1 15457.8 14425.7 13771.5 12715.1 10786.5 7573.8 4332.1 2141.8 881.9 295.6 150.2 53.3 4.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 92.1 106.6 121.1 140.5 184.1 281.1 615.4 1167.8 1855.9 2476.2 3164.2 3842.6 4574.3 5456.3 7249.2 11387.4 16349.4 19106.6 19513.7 18767.4 17769.2 17187.7 16097.4 13776.3 9676.9 5480.5 2640.9 1012.8 315.0 159.9 53.3 4.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 92.1 106.6 126.0 150.2 203.5 368.3 901.3 1647.5 2485.8 3290.2 4051.0 4831.2 5640.4 6793.7 9250.5 13781.2 18815.9 21311.4 21737.8 21209.7 20666.9 20279.3 18869.2 15700.1 11314.7 6929.4 3900.8 1318.0 392.5 164.8 48.5 4.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 77.5 82.4 92.1 111.5 126.0 155.1 222.9 455.5 1182.4 2122.4 3110.9 4104.3 4937.8 5819.7 6706.5 8131.1 11246.9 16170.1 21277.5 23511.4 23962.0 23651.9 23559.8 23366.0 21640.9 17623.8 12947.7 8378.2 5160.7 1623.3 470.0 169.6 48.5 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 77.5 92.1 111.5 130.8 164.8 237.4 542.7 1463.4 2597.3 3736.0 4918.4 5829.4 6813.1 7777.4 9468.5 13243.3 18563.9 23739.1 25711.3 26191.0 26094.1 26457.6 26452.7 24417.5 19547.6 14585.6 9827.1 6425.4 1928.6 547.6 174.4 43.6 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 77.5 92.1 111.5 130.8 169.6 256.8 629.9 1749.3 3077.0 4366.0 5732.5 6716.1 7801.6 8843.4 10805.9 15244.6 20957.7 26205.6 27916.1 28415.2 28536.4 29355.3 29544.3 27189.3 21471.3 16223.4 11276.0 7685.3 2233.9 625.1 179.3 38.8 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 77.5 92.1 111.5 130.8 174.4 281.1 746.2 2020.7 3537.4 4923.2 6275.2 7336.4 8543.0 9759.3 12022.2 16964.8 23501.7 28580.0 30246.9 30692.7 31090.1 32049.5 31836.3 28817.4 22881.4 17410.6 12724.8 8562.4 2544.0 755.9 193.8 43.6 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 72.7 77.5 92.1 111.5 135.7 179.3 310.1 862.5 2292.0 4002.6 5475.6 6817.9 7956.7 9284.4 10679.9 13238.5 18685.0 26045.7 30954.4 32572.8 32975.0 33643.7 34743.7 34128.3 30445.6 24291.5 18602.7 14178.5 9444.3 2854.1 886.8 213.2 43.6 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 67.8 77.5 92.1 111.5 135.7 179.3 334.4 974.0 2563.4 4462.9 6032.9 7360.6 8572.1 10025.8 11595.8 14454.7 20400.4 28589.7 33328.8 34903.6 35252.5 36192.6 37437.9 36415.5 32068.9 25696.8 19789.9 15627.4 10321.4 3159.4 1012.8 227.7 48.5 4.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 67.8 77.5 92.1 111.5 135.7 184.1 358.6 1090.3 2834.7 4923.2 6585.3 7903.3 9192.3 10767.2 12511.6 15671.0 22120.7 31133.7 35703.2 37229.6 37530.0 38746.3 40132.1 38707.5 33697.0 27106.9 20977.1 17076.3 11198.4 3469.5 1143.6 242.3 48.5 4.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 67.8 77.5 92.1 111.5 135.7 189.0 368.3 1172.7 3023.7 5165.5 6793.7 8106.9 9473.4 11096.7 12952.6 16325.2 23051.0 32161.0 36711.1 38339.2 38838.3 40253.3 41508.3 39855.9 34583.8 27746.5 21965.6 17890.3 11489.2 3813.6 1245.3 242.3 48.5 4.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 67.8 77.5 92.1 111.5 135.7 193.8 373.1 1255.0 3212.7 5412.7 6997.2 8310.4 9754.4 11431.0 13393.5 16974.5 23981.4 33183.4 37719.0 39453.7 40146.7 41755.5 42884.5 40999.5 35470.6 28381.3 22949.3 18704.4 11784.8 4162.5 1347.1 242.3 48.5 4.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 63.0 72.7 87.2 111.5 135.7 193.8 382.8 1337.4 3401.7 5654.9 7205.6 8513.9 10035.5 11760.5 13834.5 17628.7 24911.8 34210.7 38722.0 40563.4 41450.2 43262.5 44255.8 42148.0 36352.5 29020.9 23937.8 19518.5 12075.5 4506.5 1444.0 237.4 48.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 63.0 72.7 87.2 111.5 135.7 198.7 387.7 1419.8 3590.7 5897.2 7409.1 8717.4 10316.5 12090.0 14275.5 18278.0 25842.2 35233.1 39730.0 41673.1 42758.5 44764.6 45632.0 43291.5 37239.3 29655.7 24921.5 20332.6 12366.2 4850.6 1545.8 237.4 48.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 63.0 72.7 87.2 111.5 135.7 193.8 382.8 1371.3 3459.8 5674.3 7210.4 8494.5 9982.2 11692.7 13781.2 17536.6 24761.6 34012.0 38581.5 40359.9 41241.8 42996.0 43921.5 41745.8 35969.7 28773.8 23850.6 19402.2 12027.0 4540.4 1550.6 261.7 48.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 63.0 72.7 87.2 111.5 135.7 189.0 373.1 1322.9 3329.0 5451.4 7016.6 8266.8 9647.8 11290.5 13286.9 16790.4 23676.1 32790.9 37433.1 39041.9 39725.1 41222.4 42215.8 40204.8 34700.1 27891.9 22779.7 18471.8 11692.7 4230.3 1555.5 281.1 48.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 82.4 106.6 130.8 184.1 368.3 1274.4 3193.3 5223.7 6817.9 8043.9 9313.4 10893.1 12792.7 16049.0 22595.5 31564.9 36284.7 37728.7 38203.6 39453.7 40505.3 38659.0 33430.5 27005.1 21703.9 17536.6 11353.5 3920.2 1555.5 305.3 43.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 82.4 106.6 130.8 179.3 358.6 1226.0 3062.5 5000.8 6619.2 7816.1 8979.1 10491.0 12298.4 15302.7 21510.1 30343.8 35136.2 36410.6 36686.8 37680.2 38794.7 37113.3 32161.0 26123.2 20633.0 16606.2 11014.3 3610.1 1560.3 324.7 43.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 82.4 106.6 130.8 174.4 334.4 1100.0 2742.7 4555.0 6100.7 7302.5 8392.8 9749.6 11353.5 14004.1 19717.2 27935.5 32786.1 34152.5 34448.1 35223.4 36231.4 34976.3 30610.3 24819.7 19382.8 15297.9 10185.7 3329.0 1410.1 305.3 43.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 82.4 106.6 130.8 169.6 310.1 978.8 2427.7 4109.2 5582.3 6793.7 7806.4 9003.3 10408.6 12710.3 17924.3 25527.2 30435.9 31899.3 32209.4 32766.7 33668.0 32839.4 29054.9 23511.4 18132.6 13989.6 9357.1 3043.1 1255.0 281.1 38.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 82.4 101.8 126.0 164.8 285.9 852.8 2107.9 3658.5 5063.8 6280.0 7220.1 8261.9 9463.7 11411.6 16131.4 23118.9 28085.7 29641.2 29965.9 30309.9 31099.7 30697.6 27504.2 22207.9 16882.4 12681.2 8528.4 2762.1 1104.8 261.7 38.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 82.4 101.8 126.0 159.9 261.7 726.9 1788.1 3212.7 4545.3 5766.4 6633.8 7515.7 8518.8 10113.0 14338.4 20710.6 25735.5 27383.1 27727.1 27853.1 28536.4 28560.6 25948.8 20899.5 15632.3 11372.9 7699.8 2476.2 949.8 237.4 33.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 82.4 101.8 121.1 155.1 237.4 615.4 1511.9 2728.1 3905.6 4981.4 5771.2 6595.0 7520.5 8916.1 12545.5 18307.1 23433.8 25328.5 25667.7 25541.7 25784.0 25595.0 23317.5 18815.9 13989.6 9894.9 6473.9 2141.8 809.2 222.9 38.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 82.4 96.9 121.1 145.4 218.1 504.0 1235.7 2248.4 3266.0 4191.5 4913.5 5679.2 6527.2 7714.4 10747.8 15903.6 21137.0 23278.8 23613.1 23230.3 23031.6 22624.6 20686.3 16732.2 12346.9 8417.0 5247.9 1807.4 663.9 208.4 43.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 77.5 96.9 116.3 140.5 193.8 387.7 959.4 1763.8 2621.5 3406.5 4051.0 4758.5 5529.0 6517.5 8954.9 13500.1 18835.3 21224.2 21553.7 20914.1 20279.3 19659.0 18055.1 14643.7 10704.2 6939.1 4021.9 1468.2 523.3 193.8 48.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 77.5 92.1 111.5 130.8 169.6 276.2 683.2 1279.3 1981.9 2616.7 3188.5 3837.8 4530.7 5315.7 7157.1 11096.7 16533.6 19169.6 19494.3 18602.7 17526.9 16688.6 15423.9 12560.1 9061.5 5461.1 2796.0 1133.9 378.0 179.3 53.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 77.5 92.1 106.6 126.0 159.9 242.3 557.3 1027.3 1594.2 2112.7 2563.4 3077.0 3629.4 4273.9 5737.3 8891.9 13432.3 15889.1 16228.3 15341.5 14236.7 13345.1 12167.6 9817.4 7065.0 4298.1 2262.9 983.7 353.7 169.6 48.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 58.1 67.8 77.5 87.2 101.8 121.1 145.4 208.4 431.3 770.5 1201.7 1608.8 1943.1 2311.4 2733.0 3232.1 4322.4 6687.1 10331.0 12613.4 12962.3 12080.3 10946.5 9996.7 8911.3 7079.6 5068.6 3140.0 1729.9 828.6 329.5 155.1 48.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 63.0 72.7 87.2 96.9 116.3 135.7 174.4 305.3 513.6 809.2 1100.0 1318.0 1545.8 1831.7 2185.4 2902.6 4477.4 7224.9 9332.8 9691.4 8819.2 7656.2 6648.3 5654.9 4336.9 3067.3 1977.0 1192.0 673.6 305.3 145.4 43.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 63.0 72.7 82.4 92.1 111.5 121.1 140.5 179.3 261.7 421.6 596.0 692.9 785.0 930.4 1143.6 1482.8 2272.6 4123.7 6052.3 6425.4 5558.0 4366.0 3304.8 2398.6 1594.2 1070.9 814.1 659.0 523.3 281.1 130.8 38.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 63.0 72.7 82.4 92.1 106.6 116.3 130.8 155.1 203.5 300.4 421.6 499.1 542.7 615.4 726.9 911.0 1352.0 2451.9 3634.3 3876.6 3377.5 2689.4 2030.4 1507.0 1070.9 789.9 649.3 557.3 465.2 290.7 126.0 38.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
58.1 53.3 58.1 67.8 77.5 87.2 96.9 106.6 116.3 130.8 150.2 184.1 247.1 305.3 305.3 300.4 315.0 344.0 431.3 780.2 1221.1 1327.7 1196.9 1012.8 760.8 620.3 547.6 508.8 489.4 455.5 407.0 295.6 116.3 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
